IESNA:LM-63-2002
[TEST]P950384
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37692
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5183 5573.8 5993.4 6415.1 6738.3 6936.2 7056.5 7124.1 7198.7 7285.2
7396.6 7547.7 7751.6 7992.2 8284.6 8776.8 9520.7 10507.2 11725.3 13248.8
15245.6 17537.8 19978.1 22197.7 23539.2 22858 21494.6 19667.9 17473.1 14857.8
11549.3 8251.8 5400.8 3139.4 1381.3 427.6 0
5183 5594.9 6067.2 6535.2 6880.3 7090.1 7189.3 7213.8 7229.9 7244.2
7267.3 7316.6 7406.9 7520.3 7707 8097.5 8781.8 9774.1 11066.8 12608.2
14454.3 16579.6 19031.4 21682.2 24339.9 25045.9 23548.1 21620.9 19597.5 17295.5
14072.4 10607 7382.3 4494 2100.2 669.3 0
5183 5616.1 6141.2 6655.1 7022.3 7243.8 7322 7303.5 7261.3 7203.3
7138 7085.3 7062.4 7048.5 7129.7 7418.1 8043 9041 10408.1 11967.4
13663.1 15621.5 18084.7 21166.5 25140.8 27233.9 25601.6 23574 21722 19733.5
16595.5 12962.4 9363.6 5848.8 2819.2 910.9 0
5183 5646.2 6214.4 6763.1 7149 7358.4 7393.8 7304.9 7166.9 7007.6
6840.9 6691.7 6578 6500.4 6558.5 6899 7656.9 8818.6 10310.1 11947.5
13666.5 15524.7 17707 20408.9 24200.1 27127.9 26008 23764.5 21807.1 19794.7
16822 13286.6 9766.5 6298.9 3202.1 1124.5 0
5183 5676.2 6287.8 6871.1 7275.7 7472.6 7465.8 7306.1 7072.4 6811.9
6543.8 6298.3 6093.5 5952.3 5987.5 6379.9 7270.9 8596.3 10211.8 11927.6
13669.8 15427.6 17329.4 19651.5 23259.3 27021.7 26414.1 23954.8 21892.4 19855.8
17048.5 13610.8 10169.4 6749.2 3584.9 1338.1 0
5183 5694.1 6327.6 6936.2 7352.4 7528.2 7467.8 7225.5 6894.6 6550.3
6226.1 5946.3 5726.7 5607.6 5748 6364.4 7543.4 9190.5 11163.9 13301.1
15439.9 17542 19682.6 22027.6 25508 29081.5 29031.8 26682.4 24331.5 21764.1
18533.2 14739.5 11021.9 7335.9 4067 1579.2 0
5183 5712 6367.3 7001.2 7428.8 7583.9 7469.8 7145 6716.8 6288.8
5908.5 5594.3 5360 5262.9 5508.8 6348.8 7815.8 9784.8 12116.1 14674.2
17210 19656.3 22035.6 24403.7 27756.6 31141.6 31649.8 29409.7 26770.5 23672.4
20017.9 15868.1 11873.9 7922.6 4548.9 1820.2 0
5183 5721 6391.4 7036.4 7463 7602.6 7449.9 7071.2 6587.3 6126.9
5738.3 5426.8 5204.7 5141 5480.3 6478.9 8132.1 10360 13061.3 16057.9
19036.4 21916.1 24729.5 27455 31023.5 34249.8 34663.7 32436.6 29375.3 25623.3
21391.2 16842.1 12385.4 8136 4670 1830.5 0
5183 5729.9 6415.7 7071.4 7497 7621.3 7430 6997.2 6457.8 5965
5568.4 5259.5 5049.3 5018.9 5451.9 6609 8448.3 10935.2 14006.6 17441.3
20862.8 24175.6 27423.4 30506.2 34290.4 37357.8 37677.4 35463.4 31979.9 27574
22764.5 17816.2 12896.8 8349.2 4791.2 1840.7 0
5183 5725.9 6434 7088.3 7509.9 7623.3 7406.5 6945.1 6378.3 5877.1
5485.3 5181 4976.1 4966.2 5447.5 6676.6 8605.8 11272.9 14580.3 18253.8
21967 25499.2 28997.6 32458.2 36400.2 39307.9 39337.7 36764.1 32702.9 27647.2
22396.6 17183.8 11879.5 7549.7 4150.8 1545.3 0
5183 5729.9 6415.7 7071.4 7497 7621.3 7430 6997.2 6457.8 5965
5568.4 5259.5 5049.3 5018.9 5451.9 6609 8448.3 10935.2 14006.6 17441.3
20862.8 24175.6 27423.4 30506.2 34290.4 37357.8 37677.4 35463.4 31979.9 27574
22764.5 17816.2 12896.8 8349.2 4791.2 1840.7 0
5183 5721 6391.4 7036.4 7463 7602.6 7449.9 7071.2 6587.3 6126.9
5738.3 5426.8 5204.7 5141 5480.3 6478.9 8132.1 10360 13061.3 16057.9
19036.4 21916.1 24729.5 27455 31023.5 34249.8 34663.7 32436.6 29375.3 25623.3
21391.2 16842.1 12385.4 8136 4670 1830.5 0
5183 5712 6367.3 7001.2 7428.8 7583.9 7469.8 7145 6716.8 6288.8
5908.5 5594.3 5360 5262.9 5508.8 6348.8 7815.8 9784.8 12116.1 14674.2
17210 19656.3 22035.6 24403.7 27756.6 31141.6 31649.8 29409.7 26770.5 23672.4
20017.9 15868.1 11873.9 7922.6 4548.9 1820.2 0
5183 5694.1 6327.6 6936.2 7352.4 7528.2 7467.8 7225.5 6894.6 6550.3
6226.1 5946.3 5726.7 5607.6 5748 6364.4 7543.4 9190.5 11163.9 13301.1
15439.9 17542 19682.6 22027.6 25508 29081.5 29031.8 26682.4 24331.5 21764.1
18533.2 14739.5 11021.9 7335.9 4067 1579.2 0
5183 5676.2 6287.8 6871.1 7275.7 7472.6 7465.8 7306.1 7072.4 6811.9
6543.8 6298.3 6093.5 5952.3 5987.5 6379.9 7270.9 8596.3 10211.8 11927.6
13669.8 15427.6 17329.4 19651.5 23259.3 27021.7 26414.1 23954.8 21892.4 19855.8
17048.5 13610.8 10169.4 6749.2 3584.9 1338.1 0
5183 5646.2 6214.4 6763.1 7149 7358.4 7393.8 7304.9 7166.9 7007.6
6840.9 6691.7 6578 6500.4 6558.5 6899 7656.9 8818.6 10310.1 11947.5
13666.5 15524.7 17707 20408.9 24200.1 27127.9 26008 23764.5 21807.1 19794.7
16822 13286.6 9766.5 6298.9 3202.1 1124.5 0
5183 5616.1 6141.2 6655.1 7022.3 7243.8 7322 7303.5 7261.3 7203.3
7138 7085.3 7062.4 7048.5 7129.7 7418.1 8043 9041 10408.1 11967.4
13663.1 15621.5 18084.7 21166.5 25140.8 27233.9 25601.6 23574 21722 19733.5
16595.5 12962.4 9363.6 5848.8 2819.2 910.9 0
5183 5594.9 6067.2 6535.2 6880.3 7090.1 7189.3 7213.8 7229.9 7244.2
7267.3 7316.6 7406.9 7520.3 7707 8097.5 8781.8 9774.1 11066.8 12608.2
14454.3 16579.6 19031.4 21682.2 24339.9 25045.9 23548.1 21620.9 19597.5 17295.5
14072.4 10607 7382.3 4494 2100.2 669.3 0
5183 5573.8 5993.4 6415.1 6738.3 6936.2 7056.5 7124.1 7198.7 7285.2
7396.6 7547.7 7751.6 7992.2 8284.6 8776.8 9520.7 10507.2 11725.3 13248.8
15245.6 17537.8 19978.1 22197.7 23539.2 22858 21494.6 19667.9 17473.1 14857.8
11549.3 8251.8 5400.8 3139.4 1381.3 427.6 0
5183 5531 5899 6259.1 6541.2 6719.6 6830.7 6895.2 6960.8 7042.2
7158.3 7320.6 7532 7774.9 8076.6 8511.5 9134 9949.1 10972.6 12189.3
13648.4 15181 16539.8 17502.8 17743.4 16730.1 15296.3 13590.1 11728.3 9710
7396.4 5176.8 3335.3 1930.4 868.3 284.4 0
5183 5488.3 5804.5 6103.4 6344.1 6503.2 6605 6666.3 6722.8 6798.9
6920.2 7093.3 7312.6 7557.7 7868.3 8246.2 8747.4 9391 10219.8 11129.7
12050.9 12824.2 13101.6 12807.9 11947.5 10602.2 9098 7512.3 5983.5 4562.4
3243.4 2101.8 1269.9 721.6 355.6 141.2 0
5183 5442.7 5710.2 5959.4 6153.7 6287.6 6371.1 6411.1 6442.3 6484.5
6560.9 6680.2 6834.7 6996 7179.8 7385.6 7647 7988.9 8438.7 8918.1
9362.8 9651.5 9587.9 9140 8306.5 7179.4 6029.4 4902.9 3860.4 2951.3
2142 1451.5 935.2 575.2 307.5 127.5 0
5183 5397.4 5616.1 5815.4 5963.6 6072 6137.2 6155.9 6161.9 6169.8
6201.3 6266.9 6356.8 6434.4 6491.2 6525.1 6546.3 6586.7 6657.7 6706.4
6674.6 6478.7 6074 5472.4 4665.5 3756.6 2961 2293.6 1737.3 1340.1
1040.6 801.1 600.6 429.2 259.5 113.8 0
5183 5351.6 5521.3 5675.2 5793.4 5871.1 5905.9 5887.4 5836.5 5774.1
5712.4 5671.2 5651.9 5628.1 5583.1 5506.2 5400.2 5290.8 5189.1 5105.2
5013.7 4859.2 4603 4241.8 3772.9 3211.6 2706.6 2221.4 1758 1402.3
1097.1 839.5 616.5 432 258.2 112.4 0
5183 5305.9 5426.6 5535 5622.9 5670.2 5674.6 5618.9 5511.1 5378.3
5223.7 5075.6 4946.7 4821.4 4675.4 4487.3 4254.2 3995.2 3720.8 3504
3352.8 3239.9 3132.1 3011.1 2880.3 2666.7 2452.3 2149 1778.4 1464.8
1153.5 878.1 632.5 435.2 256.6 111 0
5183 5262.1 5338.1 5411.5 5476.9 5505 5483.3 5388.8 5225.9 5034.8
4821.4 4626.3 4463.2 4322.6 4184.4 4021.7 3827.6 3613.4 3385.8 3205.8
3086.3 3007.6 2950.5 2882.9 2779.4 2599.6 2420.6 2166.7 1860.4 1580.9
1283.6 1004.4 739.5 513.9 314.2 134.4 0
5183 5218.4 5249.6 5288 5330.5 5339.7 5292 5158.7 4940.7 4691.3
4419.3 4177 3979.7 3823.6 3693.3 3556.1 3401 3231.5 3050.9 2907.7
2819.8 2775.5 2768.9 2754.6 2678.6 2532.8 2389 2184.2 1942.1 1696.9
1413.7 1130.7 846.3 592.7 371.9 158.1 0
5183 5176 5166.1 5174 5189.9 5191.9 5128.3 4966.2 4716.6 4436.2
4157.7 3938.9 3779.8 3662.5 3559.1 3438.7 3294.6 3133.5 2951.5 2779.4
2651.2 2581.5 2588.5 2595.5 2573.6 2519.9 2390.6 2179.8 1942.1 1716.4
1503.6 1278.8 1023.3 743.8 484.3 204.9 0
5183 5128.9 5083.5 5067.2 5075.2 5085.1 5042.8 4913.5 4702.7 4463.4
4231.3 4028.4 3850 3693.7 3546.1 3391.4 3222 3042 2863 2703.3
2562.6 2457.8 2402.1 2368.7 2337.3 2300.7 2223.5 2085.9 1911.3 1716.8
1496 1274.9 1022.7 752.2 495.2 218.8 0
5183 5090.7 5011.5 4971.4 4974.1 5002.4 5003.2 4928 4770.3 4563.4
4346.7 4139.8 3938.3 3746 3560.5 3375.5 3186 2994.2 2816.4 2664.3
2528 2423.6 2348.1 2290 2235.3 2173 2087.9 1973 1830.9 1661.7
1453.7 1240.9 994.2 738.3 480.3 212.8 0
5183 5052.7 4939.3 4875.7 4873.1 4920 4963.8 4942.3 4837.9 4663.5
4462 4251.2 4027 3798.3 3575 3359.6 3150 2946.5 2770.1 2625.3
2493.6 2389.6 2294.2 2211.2 2133.1 2045.5 1952.1 1860 1750.6 1606.6
1411.1 1206.8 965.6 724.3 465.4 206.8 0
5183 5018.3 4878.9 4796.1 4793.6 4867.1 4971 5029 4988.5 4835.3
4616.5 4378.3 4132.5 3882.5 3639.2 3405.7 3183.2 2973.5 2792.8 2646.8
2527 2439.9 2365.6 2288 2200.5 2088.3 1968.6 1854.8 1732.7 1580.3
1386 1181.4 944.3 709.2 448.5 203.7 0
5183 4984.1 4818.6 4716.6 4714 4814.6 4978.1 5115.8 5139.2 5007.6
4771.3 4505.2 4237.9 3966.8 3703.3 3451.7 3216.4 3000.8 2815.8 2668.1
2560.7 2490.1 2436.8 2364.8 2267.7 2131.1 1984.9 1849.6 1714.8 1554.3
1360.8 1155.9 922.8 694.1 431.6 200.5 0
5183 4954.1 4765.3 4649.6 4641.8 4757.8 4963.4 5161.9 5235.7 5133.1
4894.8 4604.2 4320 4045.5 3781.2 3529.4 3291.6 3072 2883.5 2734.3
2623.1 2547.3 2498.4 2437.2 2350.8 2227.9 2088.7 1945.5 1799.1 1620.7
1410.1 1196.1 956.2 691.3 417.3 199.9 0
5183 4924 4712 4582.3 4569.4 4701.3 4948.7 5207.8 5332.1 5258.6
5018.3 4703.3 4402.3 4124.5 3859.4 3607.4 3366.7 3143.4 2951.1 2800.3
2685.4 2604.4 2560.1 2509.5 2434 2325 2192.7 2041.6 1883.5 1687
1459.4 1236.1 989.5 688.5 402.7 199.3 0
5183 4893.8 4663.7 4523.1 4502.8 4632.3 4888.8 5159.5 5309.9 5272.1
5064.4 4754.6 4444.1 4170.8 3915.1 3676.2 3445.9 3228.9 3039.8 2887.8
2763.7 2677.4 2624.1 2572.8 2498.2 2393.6 2258.4 2103.8 1937.2 1735.5
1503.4 1273.9 1021.3 677.4 371.9 175.8 0
5183 4863.8 4615.2 4464 4436.2 4563.4 4829 5111.4 5287.4 5285.4
5110.4 4806.1 4485.9 4217.4 3970.8 3745 3525.3 3314.4 3128.5 2975.3
2842.1 2750.6 2687.9 2636.2 2562.6 2462.2 2324 2165.9 1990.9 1784
1547.3 1311.7 1053.1 666.3 341.1 152.1 0
5183 4840.5 4578 4419.6 4383.3 4495.8 4732.7 4983.9 5141.6 5146.2
4996.2 4724.7 4424 4160.5 3930.2 3726.3 3529.8 3337.3 3161.3 3013.1
2890.6 2808.1 2748.8 2697.7 2624.3 2518.7 2373.7 2208.8 2029.6 1822
1581.9 1348.1 1080.7 725.1 396.2 175.2 0
5183 4817 4540.6 4375.5 4330.2 4428.2 4636.4 4856.4 4996 5007
4882.3 4643.6 4362 4103.4 3889.8 3707.6 3534.2 3360.2 3194.1 3050.9
2939.1 2865.6 2809.9 2758.9 2686 2575.2 2423.4 2251.8 2068.4 1860
1616.5 1384.2 1108.2 784 451.5 198.5 0
5183 4798.1 4514.5 4344.5 4295.5 4383.5 4568.4 4756.2 4873.1 4880.5
4769.7 4556.3 4299.5 4053.5 3843.7 3665.3 3498.2 3329.8 3166.7 3031.8
2937.9 2875.9 2824.2 2773.5 2701.9 2590.5 2439.1 2267.1 2083.1 1877.5
1634.8 1401.4 1130.9 822.6 499.2 217.8 0
5183 4779.2 4488.5 4313.4 4260.5 4338.7 4500.4 4655.9 4750.4 4753.8
4657.5 4469 4236.7 4003.6 3797.7 3622.7 3462.2 3299.5 3139.4 3012.7
2937.2 2886.2 2838.5 2788 2717.8 2605.8 2454.7 2282.2 2097.9 1895
1653.1 1418.5 1153.5 861.2 546.9 237.1 0
5183 4764.5 4470 4292.2 4240.5 4316.2 4469.2 4609.8 4691.3 4691.5
4603.4 4432.8 4218.2 3991.4 3779.2 3589.1 3413.3 3238.9 3070 2951.1
2887.8 2846.1 2803.5 2752.6 2683.2 2574.6 2424.6 2254.6 2075.4 1876.3
1644 1405.7 1148 858.8 543 232.3 0
5183 4749.8 4451.5 4271.1 4220.4 4294 4438.1 4563.4 4632.1 4629.1
4549.5 4396.4 4199.5 3979.3 3760.9 3555.7 3364.8 3178.2 3000.8 2889.4
2838.5 2805.9 2768.5 2717.2 2648.8 2543.4 2394.6 2227.1 2052.9 1857.6
1634.8 1392.6 1142.6 856.2 539 227.1 0
5183 4736.3 4437.4 4258.4 4209.6 4284.8 4426.2 4548.3 4613.2 4608.2
4529.8 4387.4 4199.5 3980.9 3757 3538 3331.7 3130.3 2944.5 2837.3
2790.4 2762.7 2730.7 2679.8 2610.2 2502.8 2355.2 2190.5 2017.9 1824.2
1606.8 1364.4 1104.6 824.2 513.9 214.4 0
5183 4722.6 4423.2 4245.8 4198.9 4275.7 4414.3 4533 4594.3 4587.3
4510.3 4378.5 4199.5 3982.7 3753 3520.3 3299.1 3082.3 2888.2 2785.4
2742.2 2719.8 2692.9 2642.2 2571.6 2462.2 2316 2153.9 1982.9 1791
1578.8 1336.1 1066.4 792 488.9 201.3 0
5183 4705.6 4409.3 4236.3 4194.5 4274.1 4413.3 4530.6 4588.3 4578.4
4498.8 4375.5 4202.5 3985.7 3751 3510.3 3279.6 3050.9 2852 2750.6
2708.8 2688.9 2665.1 2613.4 2541.8 2426.4 2285.2 2126.1 1951.1 1760.1
1549.3 1312.6 1022.3 763.7 463.4 188.9 0
5183 4722.6 4423.2 4245.8 4198.9 4275.7 4414.3 4533 4594.3 4587.3
4510.3 4378.5 4199.5 3982.7 3753 3520.3 3299.1 3082.3 2888.2 2785.4
2742.2 2719.8 2692.9 2642.2 2571.6 2462.2 2316 2153.9 1982.9 1791
1578.8 1336.1 1066.4 792 488.9 201.3 0
5183 4736.3 4437.4 4258.4 4209.6 4284.8 4426.2 4548.3 4613.2 4608.2
4529.8 4387.4 4199.5 3980.9 3757 3538 3331.7 3130.3 2944.5 2837.3
2790.4 2762.7 2730.7 2679.8 2610.2 2502.8 2355.2 2190.5 2017.9 1824.2
1606.8 1364.4 1104.6 824.2 513.9 214.4 0
5183 4749.8 4451.5 4271.1 4220.4 4294 4438.1 4563.4 4632.1 4629.1
4549.5 4396.4 4199.5 3979.3 3760.9 3555.7 3364.8 3178.2 3000.8 2889.4
2838.5 2805.9 2768.5 2717.2 2648.8 2543.4 2394.6 2227.1 2052.9 1857.6
1634.8 1392.6 1142.6 856.2 539 227.1 0
5183 4764.5 4470 4292.2 4240.5 4316.2 4469.2 4609.8 4691.3 4691.5
4603.4 4432.8 4218.2 3991.4 3779.2 3589.1 3413.3 3238.9 3070 2951.1
2887.8 2846.1 2803.5 2752.6 2683.2 2574.6 2424.6 2254.6 2075.4 1876.3
1644 1405.7 1148 858.8 543 232.3 0
5183 4779.2 4488.5 4313.4 4260.5 4338.7 4500.4 4655.9 4750.4 4753.8
4657.5 4469 4236.7 4003.6 3797.7 3622.7 3462.2 3299.5 3139.4 3012.7
2937.2 2886.2 2838.5 2788 2717.8 2605.8 2454.7 2282.2 2097.9 1895
1653.1 1418.5 1153.5 861.2 546.9 237.1 0
5183 4798.1 4514.5 4344.5 4295.5 4383.5 4568.4 4756.2 4873.1 4880.5
4769.7 4556.3 4299.5 4053.5 3843.7 3665.3 3498.2 3329.8 3166.7 3031.8
2937.9 2875.9 2824.2 2773.5 2701.9 2590.5 2439.1 2267.1 2083.1 1877.5
1634.8 1401.4 1130.9 822.6 499.2 217.8 0
5183 4817 4540.6 4375.5 4330.2 4428.2 4636.4 4856.4 4996 5007
4882.3 4643.6 4362 4103.4 3889.8 3707.6 3534.2 3360.2 3194.1 3050.9
2939.1 2865.6 2809.9 2758.9 2686 2575.2 2423.4 2251.8 2068.4 1860
1616.5 1384.2 1108.2 784 451.5 198.5 0
5183 4840.5 4578 4419.6 4383.3 4495.8 4732.7 4983.9 5141.6 5146.2
4996.2 4724.7 4424 4160.5 3930.2 3726.3 3529.8 3337.3 3161.3 3013.1
2890.6 2808.1 2748.8 2697.7 2624.3 2518.7 2373.7 2208.8 2029.6 1822
1581.9 1348.1 1080.7 725.1 396.2 175.2 0
5183 4863.8 4615.2 4464 4436.2 4563.4 4829 5111.4 5287.4 5285.4
5110.4 4806.1 4485.9 4217.4 3970.8 3745 3525.3 3314.4 3128.5 2975.3
2842.1 2750.6 2687.9 2636.2 2562.6 2462.2 2324 2165.9 1990.9 1784
1547.3 1311.7 1053.1 666.3 341.1 152.1 0
5183 4893.8 4663.7 4523.1 4502.8 4632.3 4888.8 5159.5 5309.9 5272.1
5064.4 4754.6 4444.1 4170.8 3915.1 3676.2 3445.9 3228.9 3039.8 2887.8
2763.7 2677.4 2624.1 2572.8 2498.2 2393.6 2258.4 2103.8 1937.2 1735.5
1503.4 1273.9 1021.3 677.4 371.9 175.8 0
5183 4924 4712 4582.3 4569.4 4701.3 4948.7 5207.8 5332.1 5258.6
5018.3 4703.3 4402.3 4124.5 3859.4 3607.4 3366.7 3143.4 2951.1 2800.3
2685.4 2604.4 2560.1 2509.5 2434 2325 2192.7 2041.6 1883.5 1687
1459.4 1236.1 989.5 688.5 402.7 199.3 0
5183 4954.1 4765.3 4649.6 4641.8 4757.8 4963.4 5161.9 5235.7 5133.1
4894.8 4604.2 4320 4045.5 3781.2 3529.4 3291.6 3072 2883.5 2734.3
2623.1 2547.3 2498.4 2437.2 2350.8 2227.9 2088.7 1945.5 1799.1 1620.7
1410.1 1196.1 956.2 691.3 417.3 199.9 0
5183 4984.1 4818.6 4716.6 4714 4814.6 4978.1 5115.8 5139.2 5007.6
4771.3 4505.2 4237.9 3966.8 3703.3 3451.7 3216.4 3000.8 2815.8 2668.1
2560.7 2490.1 2436.8 2364.8 2267.7 2131.1 1984.9 1849.6 1714.8 1554.3
1360.8 1155.9 922.8 694.1 431.6 200.5 0
5183 5018.3 4878.9 4796.1 4793.6 4867.1 4971 5029 4988.5 4835.3
4616.5 4378.3 4132.5 3882.5 3639.2 3405.7 3183.2 2973.5 2792.8 2646.8
2527 2439.9 2365.6 2288 2200.5 2088.3 1968.6 1854.8 1732.7 1580.3
1386 1181.4 944.3 709.2 448.5 203.7 0
5183 5052.7 4939.3 4875.7 4873.1 4920 4963.8 4942.3 4837.9 4663.5
4462 4251.2 4027 3798.3 3575 3359.6 3150 2946.5 2770.1 2625.3
2493.6 2389.6 2294.2 2211.2 2133.1 2045.5 1952.1 1860 1750.6 1606.6
1411.1 1206.8 965.6 724.3 465.4 206.8 0
5183 5090.7 5011.5 4971.4 4974.1 5002.4 5003.2 4928 4770.3 4563.4
4346.7 4139.8 3938.3 3746 3560.5 3375.5 3186 2994.2 2816.4 2664.3
2528 2423.6 2348.1 2290 2235.3 2173 2087.9 1973 1830.9 1661.7
1453.7 1240.9 994.2 738.3 480.3 212.8 0
5183 5128.9 5083.5 5067.2 5075.2 5085.1 5042.8 4913.5 4702.7 4463.4
4231.3 4028.4 3850 3693.7 3546.1 3391.4 3222 3042 2863 2703.3
2562.6 2457.8 2402.1 2368.7 2337.3 2300.7 2223.5 2085.9 1911.3 1716.8
1496 1274.9 1022.7 752.2 495.2 218.8 0
5183 5176 5166.1 5174 5189.9 5191.9 5128.3 4966.2 4716.6 4436.2
4157.7 3938.9 3779.8 3662.5 3559.1 3438.7 3294.6 3133.5 2951.5 2779.4
2651.2 2581.5 2588.5 2595.5 2573.6 2519.9 2390.6 2179.8 1942.1 1716.4
1503.6 1278.8 1023.3 743.8 484.3 204.9 0
5183 5218.4 5249.6 5288 5330.5 5339.7 5292 5158.7 4940.7 4691.3
4419.3 4177 3979.7 3823.6 3693.3 3556.1 3401 3231.5 3050.9 2907.7
2819.8 2775.5 2768.9 2754.6 2678.6 2532.8 2389 2184.2 1942.1 1696.9
1413.7 1130.7 846.3 592.7 371.9 158.1 0
5183 5262.1 5338.1 5411.5 5476.9 5505 5483.3 5388.8 5225.9 5034.8
4821.4 4626.3 4463.2 4322.6 4184.4 4021.7 3827.6 3613.4 3385.8 3205.8
3086.3 3007.6 2950.5 2882.9 2779.4 2599.6 2420.6 2166.7 1860.4 1580.9
1283.6 1004.4 739.5 513.9 314.2 134.4 0
5183 5305.9 5426.6 5535 5622.9 5670.2 5674.6 5618.9 5511.1 5378.3
5223.7 5075.6 4946.7 4821.4 4675.4 4487.3 4254.2 3995.2 3720.8 3504
3352.8 3239.9 3132.1 3011.1 2880.3 2666.7 2452.3 2149 1778.4 1464.8
1153.5 878.1 632.5 435.2 256.6 111 0
5183 5351.6 5521.3 5675.2 5793.4 5871.1 5905.9 5887.4 5836.5 5774.1
5712.4 5671.2 5651.9 5628.1 5583.1 5506.2 5400.2 5290.8 5189.1 5105.2
5013.7 4859.2 4603 4241.8 3772.9 3211.6 2706.6 2221.4 1758 1402.3
1097.1 839.5 616.5 432 258.2 112.4 0
5183 5397.4 5616.1 5815.4 5963.6 6072 6137.2 6155.9 6161.9 6169.8
6201.3 6266.9 6356.8 6434.4 6491.2 6525.1 6546.3 6586.7 6657.7 6706.4
6674.6 6478.7 6074 5472.4 4665.5 3756.6 2961 2293.6 1737.3 1340.1
1040.6 801.1 600.6 429.2 259.5 113.8 0
5183 5442.7 5710.2 5959.4 6153.7 6287.6 6371.1 6411.1 6442.3 6484.5
6560.9 6680.2 6834.7 6996 7179.8 7385.6 7647 7988.9 8438.7 8918.1
9362.8 9651.5 9587.9 9140 8306.5 7179.4 6029.4 4902.9 3860.4 2951.3
2142 1451.5 935.2 575.2 307.5 127.5 0
5183 5488.3 5804.5 6103.4 6344.1 6503.2 6605 6666.3 6722.8 6798.9
6920.2 7093.3 7312.6 7557.7 7868.3 8246.2 8747.4 9391 10219.8 11129.7
12050.9 12824.2 13101.6 12807.9 11947.5 10602.2 9098 7512.3 5983.5 4562.4
3243.4 2101.8 1269.9 721.6 355.6 141.2 0
5183 5531 5899 6259.1 6541.2 6719.6 6830.7 6895.2 6960.8 7042.2
7158.3 7320.6 7532 7774.9 8076.6 8511.5 9134 9949.1 10972.6 12189.3
13648.4 15181 16539.8 17502.8 17743.4 16730.1 15296.3 13590.1 11728.3 9710
7396.4 5176.8 3335.3 1930.4 868.3 284.4 0
5183 5573.8 5993.4 6415.1 6738.3 6936.2 7056.5 7124.1 7198.7 7285.2
7396.6 7547.7 7751.6 7992.2 8284.6 8776.8 9520.7 10507.2 11725.3 13248.8
15245.6 17537.8 19978.1 22197.7 23539.2 22858 21494.6 19667.9 17473.1 14857.8
11549.3 8251.8 5400.8 3139.4 1381.3 427.6 0
